Email_Header_2550x130px_Banner_Automate
Indexers
PowerFlex® 523 - AC Drive

92B91475570000

PowerFlex 523 AC drives are designed to help reduce installation and configuration time while providing the control your application needs. They offer convenient programming features and installation flexibility in a cost-effective solution.
  • Includes a feature to allow “Electronic overload protection” for the indexer as an alternative to a mechanical overload clutch
  • Multi-language LCD human interface module
  • Allen-Bradley® and PowerFlex® are registered trademarks of Rockwell Automation
Visit Product Series:
CAD
Download
Product Details Unit View:
Motor Power (hp) 3
Motor Power (hp) 3.04
Safe Torque-off No
Output Shaft
DistributorGroup Camco Indexers & Conveyors
Product Type AC Motor Drive
Rating (Voltage) 200-240 V AC 3 phase
Product Function Rotary Positioning
Product Series AC Motor Drive
Back to Top