Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
95040
95040
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.61
Plunger Height (in)
0.39
Plunger Travel (in)
1.5
Maximum Holding Capacity (lbf)
1100
Imperial or Metric Product
Metric
Maxmum Holding Capacity (N)
4900
Weight (kg)
0.73
Plunger Height (mm)
9.9
Plunger Travel (mm)
38.1
Plunger Thread
M8
Toggle Lock Plus
No
Product Series
95030/95040/95050/95060
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Standard Material
Steel
Spindle Included?
No
Product Type
Standard
Spindle (Recommended)
207203-M
Base Mounting Style
Flange
Product Accessories
207203-M
SPINDLE M8 X 70.5 (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top