Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9530-2GR
9530-2GR
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.79
Clamping Force @ 5Bar[72Psi] (lbf.)
76.0
Stroke during rotation (in)
0.0
Stroke (in)
0.79
Vertical clamp stroke (in)
0.79
Cylinder Bore (in)
1.26
Weight (lb)
1.25
Air Consumption (per double stroke at 7 psi) (in³)
0.01
Vertical clamp stroke (mm)
20.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.29
Weight (kg)
0.57
Vertical clamp stroke (mm)
20.0
Stroke during rotation (mm)
0.0
Clamping Force @ 5Bar[72Psi] (N)
340.0
Stroke (mm)
20.0
Cylinder Bore (mm)
32
Mount
Block: Side flange, tapped hole, standard
Product Series
9500
Product Function
Clamping
Replacement Seal Kit
953092
PublishedDate
1675196727000
Tapped Hole Mount Kit
953061
Swing Direction
RH
Air Port size
G-1/8
Foot Mount Kit
953060
Standard Mount Kit
953062
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
953092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
954092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top