Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
98W03-210C
98W03-210C
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
1475
Maximum Output Torque (ft lb)
4425
Weight (lb)
101.2
Weight (kg)
46
Maximum Output Torque (Nm)
500
Holding Torque (Max) (Nm)
2000
Hard Stop
No
Hard Stop
No
Opening Angle (deg)
135
Product Type
Electric
Product Function
Clamping
Product Series
98W
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top