Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1021-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 25
Arm Offset 25
Clamp Arm Length (in) 7.68
Clamp Arm Length (mm) 195
Arm Offset (mm) 25
Arm Offset (mm) 25
Product Type Clamp Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Series NAAMS Power Clamp Arms
Product Function Clamping
Thru Hole (mm) 11
Back to Top