Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1176-1

Visit Product Series:
CAD

Product Details Unit View:
Arm Offset 120
Arm Offset 120
Clamp Arm Length (in) 13.19
Arm Offset (mm) 120
Arm Offset (mm) 120
Clamp Arm Length (mm) 335
Accessory Type Clamp Arm
Product Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Function Clamping
Thru Hole (mm) 11
Product Series NAAMS Power Clamp Arms
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top