Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
Destaco's lateral arms for 82M-3, TCC, and 52H-3E power clamps.

B8JG-1177-1

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 14.37
Arm Offset 120
Arm Offset 120
Arm Offset (mm) 120
Clamp Arm Length (mm) 365
Arm Offset (mm) 120
Product Series NAAMS Power Clamp Arms
Product Function Clamping
Thru Hole (mm) 11
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamp Arm
Used With Model/Series 82M-3|52H-3E |TCC-2E
Product Type Clamp Arm
Back to Top