Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
B8JG-3237-1
B8JG-3237-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
4.72
Clamp Arm Length (mm)
120
Product Type
Clamp Arm
Thru Hole (mm)
9
Used With Model/Series
82M-3|52H-3E |TCC-2E
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Accessory Type
Clamp Arm
Product Series
NAAMS Power Clamp Arms
Back to Top