Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-60-SE-R03
BM1-60-SE-R03
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Maximum Static Product Load (ft lb)
500
Weight (lb)
11.5
Length (in)
16
Width (in)
7
max_static_product_load_metric
675
Robot Interface Dowel Holes (qty/size) (mm)
(4) 13
Tube Diameter (mm)
60
Weight (kg)
5.2
Maximum Static Product Load (Nm)
675
Width (mm)
177.8
Length (mm)
406.4
Robot Interface Thru Holes (qty/size) (mm)
(8) 14
Product Series
BM1
Robot Interface Bolt Pattern
R03: 160mm Bolt Circle, Includes Insulation
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Material
Aluminum
Tube Size
60B
Product Type
Mid Mount
Back to Top