Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-EPM-01
BM3-EPM-01
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
3.54
Weight (lb)
3.39
Tube Diameter (mm)
90
Weight (kg)
1.54
Product Function
Robotic Tooling
Product Type
Accessory Mount
Material
Aluminum
DistributorGroup
End Effectors
Tube Size
90B
Product Series
EPM
Back to Top