Compliance devices
Destaco’s CH-110 Series of cylindrical, horizontal compliance devices are designed for harsh environments and precision applications.

CH-50P

Range horizontal compliance including five models. The CH series allow to compensate horizontal misalignment.
  • Stroke range from 6 to 24mm
  • Options : spring safety (RA or RL), probe (T), interface (I), Viton seals (V)
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.4
Payload (lb) 4.41
Misalignment (in) 0.12
Payload (kg) 2.0
Weight (kg) 0.195
Misalignment (mm) 3.0
Product Type Horizontal
Product Function Robotic Tooling
Product Series CH