Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CL-10E-10E-A
CL-10E-10E-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
1.00 / 1.00
Weight (lb)
0.23
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
111
Tube Combinations (mm)
25.4 / 25.4
Maximum Static Clamp Load (Nm)
150
max_static_clamp_load_metric
150
Weight (kg)
0.105
Tube Diameter (mm)
25.4
Material
High Strength Aluminum
Product Type
Clamp Block
PublishedDate
1692275272000
DistributorGroup
End Effectors
Product Series
CL
Product Function
Robotic Tooling
Tube Size
1.00 in / 1.00 in
Back to Top