Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CL Series of mid flange mounts are made of aluminum and are designed for 1.50” tubes.

CL-60M-40M-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 2.36 / 1.57
Tube Diameter (in) 1.57|2.36
Weight (lb) 0.61
Tube Diameter (mm) 40|60
Tube Combinations (mm) 60 / 40
Weight (kg) 0.276
Product Series CL
283-HTS_TARIFF_CODE 84799070
DistributorGroup End Effectors
Product Type Clamp Block
PublishedDate 1692275275000
Product Function Robotic Tooling
Tube Size 60 mm / 40 mm
Material High Strength Aluminum
Back to Top