Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-20TC-C-45
CPI-20TC-C-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
8.5
Diameter (in)
2.06
Holding Capacity - Horizontal Wet (lbf)
7
Weight (oz)
1.3
Cup Size
2.00 in
Holding Capacity - Horizontal Wet (kg)
3.2
Cup Size
51 mm
Weight (g)
37
Diameter (mm)
52.3
Holding Capacity - Horizontal Dry (kg)
3.9
Holding Capacity - Vertical Lift (lbf)
22.7
DistributorGroup
End Effectors
Mount
1.25" Square
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Type
Traction
Shape
Round
Material
Nitrile
Product Function
Robotic Tooling
Product Series
TC/HT
Durometer
45 (Red)
Holding Capacity - Vertical Lift (kg)
10.3
Back to Top