Maximum Static Clamp Load (ft lb)
120
Weight (lb)
0.19
Apple Core (in)
0.5
Length (in)
3
Tube Diameter (in)
0.79
Tube Diameter (mm)
20
max_static_clamp_load_metric
163
Length (mm)
76.2
Weight (kg)
0.08
Apple Core (mm)
12.7
Maximum Static Clamp Load (Nm)
163
DistributorGroup
End Effectors