Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s MTC Series of round bellows style vacuum cups are designed for high temperature, hot form stamping applications.

CPI-30MTC-B-HT

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 1.18 in
Diameter (in) 1.34
Weight (oz) 1.74
Holding Capacity - Horizontal Wet (lbf) 2.9
Holding Capacity - Horizontal Dry (lbf) 6.7
Diameter (mm) 34
Weight (g) 49.3
Cup Size 30 mm
Holding Capacity - Horizontal Wet (kg) 1.3
Holding Capacity - Horizontal Dry (kg) 3.1
283-HTS_TARIFF_CODE 40169991
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (lbf) 4.9
Product Function Robotic Tooling
Mount 3/8 G
Product Series MFF-Round
Durometer HT (Black)
Product Type Hot Forming Bellows
Material HT2
Holding Capacity - Vertical Lift (kg) 2.2
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Shape Round
Back to Top