Tube Diameter (in)
1.00
Length (in)
4.13
Maximum Static Clamp Load (ft lb)
200
Weight (lb)
0.7
Apple Core (in)
0.75
Weight (kg)
0.31
max_static_clamp_load_metric
271
Length (mm)
104.9
Tube Diameter (mm)
25.4
Maximum Static Clamp Load (Nm)
271
Apple Core (mm)
19
DistributorGroup
End Effectors