Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s MFF Series of round, flatfoot vacuum cups are designed for high temperature, hot form stamping applications.

CPI-40MFF-B-HT

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 1.57 in
Holding Capacity - Horizontal Dry (lbf) 11.7
Diameter (in) 1.81
Holding Capacity - Horizontal Wet (lbf) 11.2
Weight (oz) 1.77
Holding Capacity - Horizontal Wet (kg) 5.1
Holding Capacity - Horizontal Dry (kg) 5.3
Weight (g) 50.1
Diameter (mm) 46
Cup Size 40 mm
DistributorGroup End Effectors
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 7
Material HT2
283-HTS_TARIFF_CODE 40169991
Product Type Hot Forming Flat
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series MFF-Round
Durometer HT (Black)
Mount 3/8 G
Holding Capacity - Vertical Lift (lbf) 15.5
Shape Round
Back to Top