Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40MTC-B-HT
CPI-40MTC-B-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Diameter (in)
1.7
Weight (oz)
1.79
Holding Capacity - Horizontal Dry (lbf)
8.1
Holding Capacity - Horizontal Wet (lbf)
7.1
Cup Size
1.57 in
Diameter (mm)
45
Weight (g)
50.8
Holding Capacity - Horizontal Wet (kg)
3.4
Holding Capacity - Horizontal Dry (kg)
3.7
Cup Size
40 mm
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (kg)
3.9
Material
HT2
Holding Capacity - Vertical Lift (lbf)
8.5
Durometer
HT (Black)
Product Series
MFF-Round
Product Type
Hot Forming Bellows
Shape
Round
283-HTS_TARIFF_CODE
40169991
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Mount
3/8 G
Back to Top