Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s TC and HT Series of round traction cups incorporate flexible side walls and a wide skirt with internal traction feet to prevent parts from sliding on high speed automation.

CPI-45TC-C-45

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 4.50 in
Diameter (in) 4.5
Holding Capacity - Horizontal Dry (lbf) 45
Weight (oz) 4.4
Holding Capacity - Horizontal Wet (lbf) 30
Cup Size 114 mm
Holding Capacity - Horizontal Dry (kg) 20.4
Diameter (mm) 114.3
Weight (g) 125
Holding Capacity - Horizontal Wet (kg) 13.6
Product Type Traction
DistributorGroup End Effectors
Material Nitrile
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Mount 1.25" Square
Durometer 45 (Red)
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (lbf) 103
Shape Round
Product Series TC/HT
Holding Capacity - Vertical Lift (kg) 46.7
Back to Top