Holding Capacity - Horizontal Dry (lbf)
53
Weight (oz)
8.2
Cup Size
5.00 in
Holding Capacity - Horizontal Wet (lbf)
15
Diameter (in)
5
Diameter (mm)
127
Holding Capacity - Horizontal Wet (kg)
6.8
Cup Size
127 mm
Weight (g)
232
Holding Capacity - Horizontal Dry (kg)
24
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Durometer
45 (Red)
Product Function
Robotic Tooling