Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50MFF-B-HT
CPI-50MFF-B-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
17.1
Weight (oz)
1.35
Diameter (in)
2.2
Holding Capacity - Horizontal Dry (lbf)
18
Cup Size
1.97 in
Cup Size
50 mm
Diameter (mm)
56
Holding Capacity - Horizontal Dry (kg)
86.6
Weight (g)
38.2
Holding Capacity - Horizontal Wet (kg)
7.7
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (kg)
10.2
Holding Capacity - Vertical Lift (lbf)
22.5
Product Type
Hot Forming Flat
283-HTS_TARIFF_CODE
40169991
Mount
3/8 G
Product Function
Robotic Tooling
Shape
Round
Material
HT2
Durometer
HT (Black)
Product Series
MFF-Round
Back to Top