Holding Capacity - Horizontal Wet (lbf)
45
Weight (oz)
7.2
Diameter (in)
5.5
Holding Capacity - Horizontal Dry (lbf)
100
Cup Size
5.50 in
Holding Capacity - Horizontal Wet (kg)
20.4
Diameter (mm)
139.7
Holding Capacity - Horizontal Dry (kg)
45.5
Weight (g)
204
Cup Size
140 mm
Mount
3/8" NPT
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup
End Effectors