Maximum Static Clamp Load (ft lb)
200
Weight (lb)
0.94
Tube Diameter (in)
1.00
Length (in)
6.12
max_static_clamp_load_metric
271
Maximum Static Clamp Load (Nm)
271
Weight (kg)
0.43
Tube Diameter (mm)
25.4
Length (mm)
155.3
DistributorGroup
End Effectors