Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-6023MFF-B-HT
CPI-6023MFF-B-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Length (in)
2.52
Holding Capacity - Horizontal Wet (lbf)
7.4
Width (in)
0.98
Cup Size
2.36 x 0.91 in
Holding Capacity - Horizontal Dry (lbf)
8.3
Weight (oz)
1.57
Cup Size
60 x 23 mm
Holding Capacity - Horizontal Wet (kg)
3.4
Weight (g)
44.6
Length (mm)
64
Width (mm)
25
Holding Capacity - Horizontal Dry (kg)
3.8
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
40169991
Holding Capacity - Vertical Lift (lbf)
12.8
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Series
MFF-Oval
Shape
Oval
Material
HT2
Durometer
HT (Black)
DistributorGroup
End Effectors
Mount
3/8 G
Holding Capacity - Vertical Lift (kg)
5.8
Product Type
Hot Forming Flat
Back to Top