Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s MTC Series of round bellows style vacuum cups are designed for high temperature, hot form stamping applications.

CPI-60MTC-B-HT

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 2.36 in
Weight (oz) 1.83
Holding Capacity - Horizontal Dry (lbf) 18.4
Diameter (in) 2.64
Holding Capacity - Horizontal Wet (lbf) 17.3
Diameter (mm) 67
Holding Capacity - Horizontal Dry (kg) 8.4
Weight (g) 51.8
Holding Capacity - Horizontal Wet (kg) 7.8
Cup Size 60 mm
Material HT2
283-HTS_TARIFF_CODE 40169991
Shape Round
Product Type Hot Forming Bellows
Durometer HT (Black)
Product Series MTC-Round
Holding Capacity - Vertical Lift (lbf) 18.4
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 8.4
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Mount 3/8 G
Product Function Robotic Tooling
Back to Top