Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-700-30-SA
CPI-700-30-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200.0
Length (in)
6.72
Apple Core (in)
0.75
Weight (lb)
1.1
Tube Diameter (in)
1.18
Length (mm)
170.6
Weight (kg)
0.51
Apple Core (mm)
19.0
max_static_clamp_load_metric
271.0
Tube Diameter (mm)
30
Maximum Static Clamp Load (Nm)
271.0
Apple Core Size
19
Product Series
SA
DistributorGroup
End Effectors
283-HTS_TARIFF_CODE
76169990
Tube Size
30B
Product Type
Swivel Arm
Product Function
Robotic Tooling
Material
Aluminum
Back to Top