Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-75-1-TSA
CPI-75-1-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.9
Maximum Linear Adjustment (in)
2
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
140
Length (in)
7.66
Apple Core (in)
0.75
Length (mm)
194.5
Maximum Linear Adjustment (mm)
50.8
Apple Core (mm)
19
max_static_clamp_load_metric
190
Maximum Static Clamp Load (Nm)
190
Weight (kg)
0.41
Tube Diameter (mm)
25.4
Product Function
Robotic Tooling
Tube Size
1.00 in
Finish
Silver
Product Type
Swivel Arm, "Extend Arm"
Material
Aluminum
DistributorGroup
End Effectors
Product Series
SA
Apple Core Size
19
PublishedDate
1704224064000
Back to Top