Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s FF-PF Series of oval flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-75-150PF-B-30

Visit Product Series:
CAD
Download
Product Details Unit View:
Cup Size 2.95 x 5.90 in
Length (in) 6
Width (in) 3
Holding Capacity - Horizontal Dry (lbf) 55
Weight (oz) 7.1
Holding Capacity - Horizontal Wet (lbf) 9
Weight (g) 201
Width (mm) 76.2
Cup Size 75 x 150 mm
Holding Capacity - Horizontal Wet (kg) 4.1
Length (mm) 152.9
Holding Capacity - Horizontal Dry (kg) 24.9
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 32.7
Durometer 30 (Blue)
Shape Oval
DistributorGroup End Effectors
Product Series FF/PF Oval
283-HTS_TARIFF_CODE 40169991
Holding Capacity - Vertical Lift (lbf) 72
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Material Nitrile
Mount 3/8 G
Product Type Flatfoot
Back to Top