Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-8040MAC-B-HT
CPI-8040MAC-B-HT
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
21.3
Length (in)
3.27
Width (in)
1.69
Weight (oz)
2.78
Cup Size
3.15 x 1.18 in
Holding Capacity - Horizontal Dry (lbf)
22.5
Weight (g)
78.7
Holding Capacity - Horizontal Wet (kg)
95
Width (mm)
43
Length (mm)
83
Holding Capacity - Horizontal Dry (kg)
100
Cup Size
80 x 40 mm
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Material
HT2
Product Type
Hot Forming Bellows
DistributorGroup
End Effectors
Durometer
HT (Black)
Holding Capacity - Vertical Lift (kg)
65
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (lbf)
14.6
283-HTS_TARIFF_CODE
40169991
Shape
Oval
Mount
3/8 G
Product Series
MAC-Oval
Back to Top