Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s MFF Series of oval, flatfoot vacuum cups are designed for high temperature, hot form stamping applications.

CPI-9030MFF-B-HT

Visit Product Series:
CAD

Download
Product Details Unit View:
Cup Size 3.54 x 1.18 in
Width (in) 1.34
Holding Capacity - Horizontal Wet (lbf) 14.4
Length (in) 3.7
Holding Capacity - Horizontal Dry (lbf) 21.6
Weight (oz) 2.42
Weight (g) 68.5
Holding Capacity - Horizontal Wet (kg) 6.5
Width (mm) 34
Holding Capacity - Horizontal Dry (kg) 9.8
Cup Size 90 x 30 mm
Length (mm) 94
Product Series MFF-Oval
Product Type Hot Forming Flat
DistributorGroup End Effectors
Mount 3/8 G
Holding Capacity - Vertical Lift (kg) 12.4
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Durometer HT (Black)
Shape Oval
Material HT2
283-HTS_TARIFF_CODE 40169991
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (lbf) 27.4
Back to Top