Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-90HT-B-60
CPI-90HT-B-60
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
20
Weight (oz)
2.6
Diameter (in)
3.5
Holding Capacity - Horizontal Dry (lbf)
30
Cup Size
3.54 in
Holding Capacity - Horizontal Wet (kg)
9.1
Holding Capacity - Horizontal Dry (kg)
13.6
Diameter (mm)
88.9
Weight (g)
73
Cup Size
90 mm
Product Series
TC/HT
Holding Capacity - Vertical Lift (lbf)
66
Material
Nitrile
Product Type
Traction
Durometer
60 (Black)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
3/8 G
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Shape
Round
Holding Capacity - Vertical Lift (kg)
29.9
Back to Top