Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s CPI-CL-15-238F-90 Series of mid flange mounts are designed for connecting 1.50” tubes.

CPI-CL-25EX-238F-90

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 3.64
Tube Diameter (in) 0.98
Tube Diameter (mm) 25
Weight (kg) 1.65
Product Function Robotic Tooling
Product Type Mount, Direct
DistributorGroup End Effectors
Tube Size 2.50 mm
Product Series CL
Material Aluminum
Back to Top