Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-CL-300-125F
CPI-CL-300-125F
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
8.7
Tube Diameter (in)
3.00
Maximum Static Clamp Load (ft lb)
550.0
Tube Diameter (mm)
76.2
Weight (kg)
3.95
Maximum Static Clamp Load (Nm)
746.0
max_static_clamp_load_metric
746.0
Product Function
Robotic Tooling
Product Type
Mount, End Flange
PublishedDate
1674588431000
DistributorGroup
End Effectors
Tube Size
3.00 in
Product Series
CL
Material
Aluminum
283-HTS_TARIFF_CODE
84289090
Back to Top