Tube Combinations (in)
1.18 / 0.50
Maximum Static Clamp Load (ft lb)
75
Weight (lb)
0.2
Tube Diameter (in)
1.18|0.50
Tube Combinations (mm)
30 / 12.7
Maximum Static Clamp Load (Nm)
102
Tube Diameter (mm)
30|12.7
Weight (kg)
0.09
max_static_clamp_load_metric
102
Product Function
Robotic Tooling