Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DBD-42-SCMB-150M
CPI-DBD-42-SCMB-150M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.08
Travel (in)
6
Length (in)
16.12
Travel (mm)
150
Length (mm)
409.4
Weight (kg)
0.94
Imperial or Metric Product
Metric
Sensor Diameter (mm)
42
Vacuum Port
3/8 G
Product Type
Bulkhead Mount
Product Function
Robotic Tooling
Bulkhead Thread
1 1/2-18 Fine
Product Series
DBD
DistributorGroup
End Effectors
Back to Top