Email_Header_2550x130px_Banner_Automate
End Effectors

CPI-DBD-42-SCMC-050M

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 10.28
Travel (in) 2
Weight (lb) 1.87
Tube Diameter (in) 1.57
Length (mm) 261.1
Sensor Diameter (mm) 42
Travel (mm) 50
Weight (kg) 0.85
Imperial or Metric Product Metric
Tube Diameter (mm) 40
Product Series DBD
Tube Size 40 mm
Product Function Robotic Tooling
Product Type Tube Mount
DistributorGroup End Effectors
Back to Top