Email_Header_2550x130px_Banner_Automate
End Effectors

CPI-DBD-54-SCMC-400E

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.97
Travel (in) 4
Tube Diameter (in) 1.25
Length (in) 12.25
Imperial or Metric Product Imperial
Travel (mm) 100
Weight (kg) 0.9
Tube Diameter (mm) 31.75
Sensor Diameter (mm) 54
Length (mm) 311.1
Product Type Tube Mount
DistributorGroup End Effectors
Tube Size 1.25 in
Product Series DBD
Product Function Robotic Tooling
Back to Top