Email_Header_2550x130px_Banner_Automate
End Effectors

CPI-DBD-54-SCMC-600E

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 14.21
Tube Diameter (in) 1.25
Travel (in) 6
Weight (lb) 2.08
Weight (kg) 0.94
Travel (mm) 150
Tube Diameter (mm) 31.75
Sensor Diameter (mm) 54
Imperial or Metric Product Imperial
Length (mm) 369.9
DistributorGroup End Effectors
Product Type Tube Mount
Tube Size 1.25 in
Product Series DBD
Product Function Robotic Tooling
Back to Top