Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DC-1010-45
CPI-DC-1010-45
DIRECT CLAMP 45 DEGREE EXTERNAL
Elbow bracket (45°) for 1.00" tube to 1.00" tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
150.0
Weight (lb)
0.35
Tube Diameter (in)
2.00
Maximum Static Clamp Load (Nm)
203.0
Tube Diameter (mm)
50.8
Weight (kg)
0.16
max_static_clamp_load_metric
203.0
DistributorGroup
End Effectors
Product Series
DC
Material
Aluminum
Product Type
Elbow Bracket
PublishedDate
1720470869000
Product Function
Robotic Tooling
Tube Size
2.00 in
Back to Top