Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DC-1515-45
CPI-DC-1515-45
DIRECT CLAMP 45 EXTERNAL
Elbow bracket (45°) for 1.50" tube to 1.50" tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.41
Tube Diameter (in)
1.5
Maximum Static Clamp Load (ft lb)
200.0
Maximum Static Clamp Load (Nm)
271.0
Weight (kg)
0.64
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
271.0
Product Series
DC
Tube Size
1.50 in
DistributorGroup
End Effectors
Material
Aluminum
Product Function
Robotic Tooling
PublishedDate
1721135619000
Product Type
Elbow Bracket
Back to Top