Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-DC-2525-45
CPI-DC-2525-45
DIRECT CLAMP 2.5in. X 2.5in. 45
Elbow bracket (45°) for 2.50" tube to 2.50" tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.5
Maximum Static Clamp Load (ft lb)
500.0
Weight (lb)
3.19
Tube Diameter (mm)
63.5
Weight (kg)
1.46
Maximum Static Clamp Load (Nm)
677.0
max_static_clamp_load_metric
677.0
PublishedDate
1721135705000
DistributorGroup
End Effectors
Product Type
Elbow Bracket
Material
Aluminum
Product Function
Robotic Tooling
Tube Size
2.50 in
Product Series
DC
Back to Top