Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-06

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.83
Length (in) 6.26
Tube Diameter (in) 1.5
Apple Core (in) 0.75
Weight (kg) 0.38
Length (mm) 159.0
Tube Diameter (mm) 38.1
Apple Core (mm) 19.0
Product Type Swivel Arm
Material Aluminum
DistributorGroup End Effectors
Apple Core Size 19
Product Function Robotic Tooling
Finish Silver
Tube Size 1.50 in
Product Series ED
Back to Top