Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-15

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.5
Apple Core (in) 0.75
Weight (lb) 1.45
Length (in) 15.14
Tube Diameter (mm) 38.1
Weight (kg) 0.66
Apple Core (mm) 19.0
Length (mm) 384.5
Product Type Swivel Arm
Tube Size 1.50 in
Product Function Robotic Tooling
Apple Core Size 19
Finish Silver
DistributorGroup End Effectors
Product Series ED
Material Aluminum
Back to Top