Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø19.1mm [.75"] Apple Core

CPI-ED10-150-075-16

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.52
Apple Core (in) 0.75
Tube Diameter (in) 1.5
Length (in) 16.13
Tube Diameter (mm) 38.1
Weight (kg) 0.69
Apple Core (mm) 19
Length (mm) 409.8
Product Series ED
Apple Core Size 19
Product Type Swivel Arm
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 1.50 in
Finish Silver
Material Aluminum
Back to Top