Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø25mm/1.00"

CPI-ED10-150-100-06

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 6.34
Tube Combinations (in) 1.5 / 1.0
Tube Diameter (in) 1.50|1.00
Weight (lb) 0.85
Tube Combinations (mm) 38.1 / 25.4
Tube Diameter (mm) 38.1|25.4
Length (mm) 161.1
Weight (kg) 0.39
Finish Silver
DistributorGroup End Effectors
Product Series ED
Product Type Swivel Arm
Material Aluminum
Product Function Robotic Tooling
Tube Size 1.50 in / 1.00 in
Back to Top