Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED10-150-150-12

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.31
Length (in) 12.27
Tube Diameter (in) 1.50|1.00
Tube Combinations (in) 1.50 / 1.50
Length (mm) 311.5
Weight (kg) 0.59
Tube Diameter (mm) 38.1|38.1
Tube Combinations (mm) 38.1 / 38.1
Material Aluminum
Finish Silver
Product Function Robotic Tooling
Product Type Swivel Arm
DistributorGroup End Effectors
Product Series ED
Tube Size 1.50 in / 1.50 mm
Back to Top