Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED10-150-150-16

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.59
Tube Combinations (in) 1.50 / 1.50
Length (in) 16.22
Tube Diameter (in) 1.50|1.00
Tube Combinations (mm) 38.1 / 38.1
Weight (kg) 0.72
Tube Diameter (mm) 38.1|38.1
Length (mm) 412.1
DistributorGroup End Effectors
Material Aluminum
Product Series ED
Product Function Robotic Tooling
Product Type Swivel Arm
Tube Size 1.50 in / 1.50 mm
Finish Silver
Back to Top