Email_Header_2550x130px_Banner_Automate
End Effectors
EDxx Double-Bolt Ø40mm/1.50" for Ø40mm/1.50"

CPI-ED25-40-40-350

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57|1.57
Weight (lb) 1.45
Tube Combinations (in) 1.57 / 1.57
Length (in) 14.09
Tube Combinations (mm) 40 / 40
Length (mm) 356.7
Tube Diameter (mm) 40|40
Weight (kg) 0.66
DistributorGroup End Effectors
Tube Size 40 mm / 40 mm
Product Type Swivel Arm
Finish Blue
Product Series ED
Material Aluminum
Product Function Robotic Tooling
Back to Top