Email_Header_2550x130px_Banner_Automate
End Effectors
HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-300-4

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 54.96
Height (in) 11.81
Width (in) 8
Tube Diameter (in) 1.77|2.36
Length (in) 8
Length (mm) 203.2
Tube Diameter (mm) 45|60
Weight (kg) 24.93
Height (mm) 300
Width (mm) 203.2
DistributorGroup End Effectors
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Tube Size 45B or 60B
Product Series HTW
Product Type Hold Table
Product Function Robotic Tooling
Material Steel
Back to Top